ARK M200A/M300ACK1 2 1/2-3
Features
- Factory replacement kit
- For 2 1/2 to 3 IN valve
- Use on series M200 double check valve assembly, series M300/LFM300 double check detector assembly
| Specifications | |
|---|---|
| Compatible Series or Model | M200, M300, LFM300 |
| Compatible Size Used On | 2 1/2 IN to 3 IN |
| Kit Contents | First Check Assembly, Check O-ring, Lube |
| Kit Type | First Check Kit |
| Lead Free | Yes |