ARK M200/M300 CK1 2 1/2-3
Features
- Factory replacement kit
- For 2 1/2 to 3 IN valve
- Use on series M200 double check valve assembly, series M300/LFM300 double check detector assembly
Specifications | |
---|---|
Compatible Series or Model | M200, M300, LFM300 |
Compatible Size Used On | 2 1/2 IN to 3 IN |
Kit Contents | First Check Assembly, Check O-ring, Lube |
Kit Type | First Check Kit |
Lead Free | Yes |