ARK M200/M300 CK2 8-10
Features
- Factory replacement kit
- For 8 to 10 IN valve
- Use on series M200 double check valve assembly, series M300/LFM300 double check detector assembly
Specifications | |
---|---|
Compatible Series or Model | M200, M300, LFM300 |
Compatible Size Used On | 8 IN to 10 IN |
Kit Contents | Second Check Assembly, Check O-ring, Lube |
Kit Type | Second Check Kit |
Lead Free | Yes |