ARK M200/M300 RC4 6
Features
- Factory replacement kit
- For 6 IN valve
- Use on series M200 double check valve assembly, series M300/LFM300 double check detector assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | M200, M300, LFM300 |
| Compatible Size Used On | 6 IN |
| Kit Contents | Shutoff Disc, Check O-ring, E-Clip, Sleeve O-ring, Lube |
| Kit Type | Check Rubber Parts Kit |
| Lead Free | Yes |