ARK M400/M500 CK1 6
Features
- Factory replacement kit
- For 6 IN valve
- Use on series M400 reduced pressure zone assembly, series M500/LFM500 reduced pressure detector assembly
| Specifications | |
|---|---|
| Compatible Series or Model | M400, M500, LFM500 |
| Compatible Size Used On | 6 IN |
| Kit Contents | First Check Assembly, Check O-ring, Lube |
| Kit Type | First Check Kit |
| Lead Free | Yes |