ARK M400/M500 CK1E 2 1/2-3
Features
- Factory replacement kit
- For 2 1/2 to 3 IN valve
- Use on series M400 reduced pressure zone assembly, series M500/LFM500 reduced pressure detector assembly
Specifications | |
---|---|
Compatible Series or Model | M400, M500, LFM500 |
Compatible Size Used On | 2 1/2 IN to 3 IN |
Kit Contents | First Check Assembly, Check O-ring, Lube |
Kit Type | First Check Kit |
Lead Free | Yes |