ARK M400/M500 RC4 8-10
Features
- Factory replacement kit
- For 8 to 10 IN valve
- Use on series M400 reduced pressure zone assembly, series M500/LFM500 reduced pressure detector assembly
Specifications | |
---|---|
Buy American Act Compliant | NO |
Compatible Series or Model | M400, M500, LFM500 |
Compatible Size Used On | 8 IN to 10 IN |
Kit Contents | Shutoff Disc, Check O-ring, E-Clip, Lube |
Kit Type | Check Rubber Parts Kit |
Lead Free | Yes |