ARK M400/M500 RT 8-10
Features
- Factory replacement kit
- For 8 to 10 IN valve
- Use on series M400 reduced pressure zone assembly, series M500/LFM500 reduced pressure detector assembly
| Specifications | |
|---|---|
| Compatible Series or Model | M400, M500, LFM500 | 
| Compatible Size Used On | 8 IN to 10 IN | 
| Kit Contents | Shutoff Disc, Check O-ring, Sleeve O-ring, E-Clip, RV Diaphragm, RV Piston, RV E-Clip, RV O-ring, Lube | 
| Kit Type | Complete Rubber Parts Kit | 
| Lead Free | Yes |