RK N9-NLF9T
Part of the RK-N9 Series
Ordering Code: 0886019
UPC: 098268383201
Lead Free: YES
1/4, 3/8 IN Repair Kit for Series N9 and LFN9
This repair kit for 1/4 inch and 3/8 inch for N9 and LFN9 dual check vacuum breakers contains factory replacement parts. No special tools are required to install them.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | N9, LFN9 |
| Compatible Size Used On | 1/4 IN to 3/8 IN |
| Kit Contents | Diaphragm Assembly, Disc Assembly, Gasket |
| Kit Type | Repair Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |