RK SD2-T
Part of the RK-SD2 Series
Ordering Code: 0888555
UPC: 098268850772
Lead Free: Yes
1/4 to 3/8 Backflow Dual Check Repair Kit, SD2
This dual check valve repair kit comes with first and second disc assemblies and gasket. This repair kit is used for carbonated beverage machines to prevent the reverse flow of contaminated water, such as carbon dioxide gas and carbonated water, from entering into the potable water supply due to backpressure backflow. It is ideal for use on post-mix carbonated beverage equipment and dispensing equipment for tea and coffee. Maximum working pressure is 200psi (13.8 bar).
Features
- Factory Replacement Kit
- second disc assembly
- Gasket
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Compatible Series or Model | SD2 |
| Compatible Size Used On | 1/4 IN to 3/8 IN |
| Kit Contents | First and Second Disc Assemblies, Gasket |
| Kit Type | Repair Kit |
| Lead Free | Yes |