RK SD3-T
Part of the RK-SD3 Series
Ordering Code: 0888556
UPC: 098268850789
Lead Free: Yes
1/4 to 3/8 Backflow Dual Check Repair Kit, SD3
This dual check valve with atmospheric port repair kit comes with first and second disc assemblies, baffle, seat and gasket. This repair kit is used for carbonated beverage machines to prevent the reverse flow of contaminated water, such as carbon dioxide gas and carbonated water, from entering into the potable water supply due to backpressure backflow. It is ideal for use on post-mix carbonated beverage equipment and dispensing equipment for tea and coffee. Maximum working pressure is 200psi (13.8 bar).
Features
- Factory Replacement Kit
- Baffle
- Seat
- Gasket
| Specifications | |
|---|---|
| Compatible Series or Model | SD3 |
| Compatible Size Used On | 1/4 IN to 3/8 IN |
| Kit Contents | First and Second Disc Assemblies, Baffle, Seat, Gasket |
| Kit Type | Repair Kit |
| Lead Free | Yes |