HK SFBV-LL 1-1 1/4
Discontinued
Part of the RK-SFBV Series
Ordering Code: 0881155
UPC: 098268831870
Lead Free: NO
HK SFBV-LL 1-1 1/4
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | SFBV-1 |
| Compatible Size Used On | 1 to 1 1/4 IN |
| Kit Contents | Lever Handle Kit |
| Kit Type | Handle Kit-Lever |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |