HK SFBV-LL 1/4-3/4
Discontinued
Part of the RK-SFBV Series
Ordering Code: 0881154
UPC: 098268831863
Lead Free: NO
Handle Kit for 1/4 to 3/4 IN Series SFBV-1 Ball Valve
This stainless steel handle replacement kit is used on 1/4 to 3/4 IN S-FBV-1 ball valves. This is a standard latch-lok handle to lock in open and close positions. This handle kit consists of a heavy duty 304SS handle with 304SS nut and vinyl insulator.
Features
- Factory replacement kit
- 304 Stainless steel handle with vinyl insulator
- Standard Latch-Lok handle to lock in open or close position
- For 1/4 to 3/4 inch size S-FBV-1 ball valves
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | SFBV-1 |
| Compatible Size Used On | 1/4 to 3/4 IN |
| Kit Contents | Lever Handle, Nut |
| Kit Type | Handle Kit-Lever |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |