HK SFBV-SS-TH-F 1/2-3/4
Discontinued
Part of the RK-SFBV Series
Ordering Code: 0881701
UPC: 098268052039
Lead Free: Not In Scope
1/2-3/4 Backflow Preventer Stainless Steel Replacement Handle Kit
This stainless steel handle replacement kit made to be use on a 1/2 to 3/4 IN Fortune or Tahoe ball valves. It has a fast quarter-turn open or close operation mostly used in commercial and industrial applications for pipe lines utilizing a full range of liquids and gases. This handle kit consist of a vinyl insulator on heavy duty 304SS handle.
Features
- Factory replacement kit
- Stainless steel handle
- Vinyl insulator
- Can be installed in line
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | SFBV-1 |
| Compatible Size Used On | 1/2 to 3/4 IN |
| Kit Contents | Tee Handle Kit |
| Kit Type | Handle Kit-Tee |
| Lead Free | Not In Scope |
| Product Group | BACKFLOW KITS |