RK SS007-CK2
Part of the RK-SS007 Series
Ordering Code: 0887385
UPC: 098268699647
Lead Free: YES
Second Check Kit for 1/2 IN Series 007 Stainless Steel Double Check Valve Assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 007 |
| Compatible Size Used On | 1/2 IN |
| Kit Type | Second Check Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |