RK SS007-CK4
Part of the RK-SS007 Series
Ordering Code: 0887377
UPC: 098268699142
Lead Free: YES
1/2 Backflow Repair Kit, First Check, SS007
This 1/2 inch first check replacement kit, is for series SS007, which is used to prevent the backflow of contaminated water into the potable water supply. The kit consists of a seat, seat O-ring, disc assembly and spring, check cage, and cover O-ring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- First check kit
| Specifications | |
|---|---|
| Compatible Series or Model | 007 |
| Compatible Size Used On | 1/2 IN |
| Kit Contents | Seat, Seat O-ring, Disc Assembly, Spring, Check Cage, Cover O-ring |
| Kit Type | First or Second Check Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |