RK SS007M1-CK4
Part of the RK-SS007 Series
Ordering Code: 0887373
UPC: 098268699166
Lead Free: YES
1 Backflow Check Repair Kit, SS007M1
This 1 inch first or second check replacement kit, is for series SS007M1, which is used to prevent the backflow of contaminated water into the potable water supply. The kit consists of a seat, seat O-ring, disc assembly and spring, check cage, and cover O-ring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- First or Second check kit
Specifications | |
---|---|
Compatible Series or Model | 007M1 |
Compatible Size Used On | 1 IN |
Kit Contents | Seat, Seat O-ring, Disc Assembly, Spring, Check Cage, Cover O-ring |
Kit Type | First or Second Check Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |