RK SS007M1-RT
Part of the RK-SS007 Series
Ordering Code: 0887374
UPC: 098268699173
Lead Free: YES
1 Backflow Complete Rubber Repair Kit, SS007M1
This 1 IN complete rubber parts replacement kit, for series SS007M1, is used to prevent the backflow of contaminated water into the potable water supply. It consists of a cover O-ring, 2 disc assemblies and 2 seat O-rings. It is ideal at referenced cross-connections identified as non-health hazard applications. Check with local inspection authorities for installation requirements.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
Specifications | |
---|---|
Compatible Series or Model | SS007M1 |
Compatible Size Used On | 1 IN |
Kit Contents | Cover O-ring, 2 Disc Assemblies, 2 Seat O-rings |
Kit Type | Complete Rubber Parts Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |