RK SS007M2-CK1
Part of the RK-SS007 Series
Ordering Code: 0887393
UPC: 098268699128
Lead Free: YES
3/4 Backflow Repair Kit, First Check, SS007M2
This 3/4 inch first check replacement kit is for series SS007M2, which is used to prevent the backflow of contaminated water into the potable water supply. The kit consists of a seat, seat O-ring, disc assembly and spring, check cage and cover O-ring.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- First check kit
| Specifications | |
|---|---|
| Compatible Series or Model | 007M2 |
| Compatible Size Used On | 3/4 IN |
| Kit Contents | Seat, Seat O-ring, Disc Assembly, Spring, Check Cage, Cover O-ring |
| Kit Type | First Check Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |