RK SS007M3-CK2
Part of the RK-SS007 Series
Ordering Code: 0888071
UPC: 098268918267
Lead Free: Yes
1/2 to 3/4 Backflow Repair Kit, Second Check, SS007M3
This 1/2-3/4 IN second check replacement kit, for series SS007M3, is used to prevent the backflow of contaminated water into the potable water supply. It consists of a seat, seat O-ring, disc assembly, and spring, check cage and cover O-ring. It is ideal at referenced cross-connections identified as non-health hazard applications. Check with local inspection authorities for installation requirements.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- For series SS007M3
| Specifications | |
|---|---|
| Compatible Series or Model | 007M3 |
| Compatible Size Used On | 1/2 IN to 3/4 IN |
| Kit Contents | Seat, Seat O-ring, Disc Assembly, Spring, Check Cage, Cover O-ring |
| Kit Type | Second Check Kit |
| Lead Free | Yes |