RK SS009-C 1
Part of the RK-SS009 Series
Ordering Code: 0887502
UPC: 098268699098
Lead Free: YES
1 Backflow Cover Repair Kit, SS009
This 1 IN cover replacement kit for series SS009 is used for repairing the cover to the relief valve to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. It consists of a cover and a cover O-ring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Cover kit
| Specifications | |
|---|---|
| Compatible Series or Model | 009 |
| Compatible Size Used On | 1 IN |
| Kit Contents | Cover, Cover O-ring |
| Kit Type | Cover Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |