RK SS009-CK1 1/2-3/4
Part of the RK-SS009 Series
Ordering Code: 0887505
UPC: 098268698855
Lead Free: Yes
1/2 to 3/4 Backflow Repair Kit, First Check, SS009
This 1/2-3/4 IN first check replacement kit for series SS009 is used for checking for tightness against the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a check assembly and a cover O-ring.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- First check kit
| Specifications | |
|---|---|
| Compatible Series or Model | 009 |
| Compatible Size Used On | 1/2 IN to 3/4 IN |
| Kit Contents | Check Assembly, Cover O-ring |
| Kit Type | First Check Kit |
| Lead Free | Yes |