RK SS009-CK2 1/2-3/4
Part of the RK-SS009 Series
Ordering Code: 0887506
UPC: 098268698862
Lead Free: Yes
1/2 to 3/4 Backflow Repair Kit, Second Check, SS009
This 1/2-3/4 IN second check replacement kit for series SS009 is used for checking for tightness against the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a check assembly and a cover O-ring.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Second check kit
| Specifications | |
|---|---|
| Compatible Series or Model | 009 |
| Compatible Size Used On | 1/2 IN to 3/4 IN |
| Kit Contents | Check Assembly, Cover O-ring |
| Kit Type | Second Check Kit |
| Lead Free | Yes |