RK SS009-RT 1
Part of the RK-SS009 Series
Ordering Code: 0887530
UPC: 098268699043
Lead Free: Yes
Total Rubber Parts Kit for 1 IN Reduced Pressure Zone Assembly, SS009
This complete rubber parts repair kit provides all the parts necessary to repair or replace the rubber parts on a 1 inch lead free reduced pressure zone assembly backflow preventer, model SS009. This kit consists of a diaphragm, two disc assemblies, stem O-rings, cover O-ring, two seat O-rings and RV seat O-ring.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Serviceable in the field
| Specifications | |
|---|---|
| Compatible Series or Model | SS009 |
| Compatible Size Used On | 1 IN |
| Kit Contents | Diaphragm, Two Disc Assemblies, Stem O-rings, Cover O-ring, Two Seat O-rings, RV Seat O-ring |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | Yes |