RK SS009-RT 1/2
Part of the RK-SS009 Series
Ordering Code: 0887511
UPC: 098268698916
Lead Free: Yes
1/2 Backflow Complete Rubber Repair Kit, SS009
This 1/2 inch total rubber parts repair kit is designed for a reduced pressure zone assembly to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. This kit consists of a diaphragm, two molded disc assemblies, two seat O-rings, RV O-ring, two piston O-rings, RV stem O-ring, flow tube O-ring and cover O-ring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | SS009 |
| Compatible Size Used On | 1/2 IN |
| Kit Contents | Diaphragm, Two Disc Assemblies, Stem O-rings, Cover O-ring, Two Seat O-rings, RV Seat O-ring |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | Yes |