RK SS009-VT 1
Part of the RK-SS009 Series
Ordering Code: 0887503
UPC: 098268699104
Lead Free: Yes
Total Relief Valve Kit for 1 IN Reduced Pressure Zone Assembly, SS009
This total relief valve replacement kit provides all the parts necessary to repair or replace the relief valve on a 1 inch lead free reduced pressure zone assembly backflow preventer, model SS009. This kit consists of a seat, seat O-ring, stem and diaphragm assembly, stem O-ring, cover O-ring, and RV spring.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Serviceable in the field
| Specifications | |
|---|---|
| Compatible Series or Model | SS009 |
| Compatible Size Used On | 1 IN |
| Kit Contents | Seat, Seat O-ring, Stem and Diaphragm Assembly, Stem O-ring, Cover O-ring, RV Spring |
| Kit Type | Total Relief Valve Kit |
| Lead Free | Yes |