RK SS009-VT 1/2
Part of the RK-SS009 Series
Ordering Code: 0887509
UPC: 098268698893
Lead Free: Yes
1/2 Backflow Repair Kit, SS009
This 1/2 IN total relief valve replacement kit is used for repairing the parts to the relief valve series SS009 to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a seat, seat O-ring, stem and diaphragm assembly, stem O-ring, cover O-ring and RV spring.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Relief valve kit
| Specifications | |
|---|---|
| Compatible Series or Model | SS009 |
| Compatible Size Used On | 1/2 IN |
| Kit Contents | Seat, Seat O-ring, Stem and Diaphragm Assembly, Stem O-ring, Cover O-ring, RV Spring |
| Kit Type | Total Relief Valve Kit |
| Lead Free | Yes |