RK SS009M2-RT
Part of the RK-SS009 Series
Ordering Code: 0887521
UPC: 098268698985
Lead Free: Yes
1/4 to 3/4 Backflow Complete Rubber Repair Kit, SS009M2
This 1/4-3/4 IN complete rubber parts replacement kit for series SS009M2 is used for repairing the parts to the relief valve to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a diaphragm, two disc assemblies, stem O-rings, cover O-ring, two seat O-rings and RV seat O-ring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Compatible Series or Model | SS009M2 |
| Compatible Size Used On | 1/2 IN to 3/4 IN |
| Kit Contents | Diaphragm, 2 Disc Assemblies, Stem O-rings, Cover O-ring, 2 Seat O-rings, RV Seat O-ring |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | Yes |