RK SS009M2/M3-RV
Part of the RK-SS009 Series
Ordering Code: 0887519
UPC: 098268698961
Lead Free: Yes
1/4 to 3/4 Backflow Repair Kit, Diaphragm, Disc Assembly, Stem O-Rings, Seat O-Ring, Cover O-Ring, SS009M2, SS009M3
This 1/4-3/4 IN relief valve rubber parts replacement kit for series SS009M2 and SS009M3 is used for repairing the parts to the relief valve to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a diaphragm, disc assembly, stem O-rings, seat O-ring and cover O-ring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Relief valve rubber parts kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 009M2, 009M3 |
| Compatible Size Used On | 1/4 IN to 3/4 IN |
| Kit Contents | Diaphragm, Disc Assembly, Stem O-rings, Seat O-ring, Cover O-ring |
| Kit Type | Relief Valve Rubber Parts Kit |
| Lead Free | Yes |