RK SS009M3-CK1
Part of the RK-SS009 Series
Ordering Code: 0887515
UPC: 098268698923
Lead Free: Yes
First Check Repair Kit for 1/4 to 3/4 IN Reduced Pressure Zone Assembly, SS009M3
This first check repair kit provides all the parts necessary to repair or replace the first check on a 1/4 to 3/4 inch lead free reduced pressure zone assembly backflow preventer, model SS009M3. This kit consists of a check assembly and cover O-ring.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Serviceable in the field
| Specifications | |
|---|---|
| Compatible Series or Model | SS009M3 |
| Compatible Size Used On | 1/4 IN to 3/4 IN |
| Kit Contents | Check Assembly, Cover O-ring |
| Kit Type | First Check Kit |
| Lead Free | Yes |