RK SS009M3-RC1
Part of the RK-SS009 Series
Ordering Code: 0888595
UPC: 098268915051
Lead Free: Yes
1/4 to 3/4 Backflow Rubber Repair Kit, First Check, SS009M3
This 1/4 to 3/4 inch first check rubber parts replacement kit for series SS009M3 is used for repairing the parts to the relief valve used to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a disc, cover O-ring, and a seat O-ring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- First check rubber parts kit
| Specifications | |
|---|---|
| Compatible Series or Model | 009M3 |
| Compatible Size Used On | 1/4 IN to 3/4 IN |
| Kit Contents | Disc, Cover O-ring, Seat O-ring |
| Kit Type | First Check Rubber Parts Kit |
| Lead Free | Yes |