RK SS009M3-RC2
Part of the RK-SS009 Series
Ordering Code: 0888596
UPC: 098268915068
Lead Free: YES
1/4 to 3/4 Backflow Rubber Repair Kit, Second Check, SS009M3
This 1/4 to 3/4 inch second check rubber parts replacement kit for series SS009M3 is used for repairing the parts to the relief valve used to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a disc, cover O-ring, and a seat O-ring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Second check rubber parts kit
| Specifications | |
|---|---|
| Compatible Series or Model | 009M3 |
| Compatible Size Used On | 1/4 IN to 3/4 IN |
| Kit Contents | Disc, Cover O-ring, Seat O-ring |
| Kit Type | Second Check Rubber Parts Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |