ADAPTER 1 1/2
This bronze end adapter is used to repair or replace the end adapter on a 1 1/2 inch reduced pressure zone assembly. All parts are genuine and original to the valve to ensure proper fit and accurate function.
Features
- Fits 1 1/2 inch reduced pressure zone assembly
- No special tools required for servicing
- Made of high quality materials
- Factory replacement parts
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 825YA |
| Compatible Size Used On | 1 1/2 IN |
| Kit Contents | Elbow |
| Kit Type | Elbow Parts Kit |
| Lead Free | No |