O-RING 1 5/8
This 1 5/8 inch ID Buna O-ring is used for the replacement of the elbow O-ring that tightly secures the elbow flanges. This O-ring should be replaced with the manufacturer's original part to ensure proper fit and accurate function.
Features
- Factory replacement parts
- No special tools required for servicing
- Made of high quality materials
- 1 5/8 inch size
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 825YA, 825YA |
| Compatible Size Used On | 3/4 IN to 1 IN |
| Kit Contents | O-ring |
| Kit Type | Elbow Parts Kit |
| Lead Free | YES |
| Product Group | KITS |