RK 07F-S 10
Discontinued
Part of the RK-07F Series
Ordering Code: 0887118
UPC: 098268408119
Lead Free: NO
10 Single-Detector Check Valve For Fire Sprinkler Systems Kit, Seat, Seat O-Ring, Cover O-Ring, 07F
This 10 IN fire sprinkler system single check valve repair kit for series 07F prevents the reverse flow of polluted water from residential fire sprinkler systems from entering into the potable water supply. This kit consists of a seat, seat O-ring and a cover O-ring. It offers easy maintenance and service.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Seat kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Seat, Seat O-Ring And Cover O-Ring |
| Kit Type | Seat Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |
| Products Used On | Series 07F Single Check Valve |