RK 07F-S 6
Discontinued
Part of the RK-07F Series
Ordering Code: 0887112
UPC: 098268408096
Lead Free: NO
RK 07F-S 6
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Seat, Seat O-Ring And Cover O-Ring |
| Kit Type | Seat Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |
| Products Used On | Series 07F Single Check Valve |