RK 07F-T 6
Discontinued
Part of the RK-07F Series
Ordering Code: 0887115
UPC: 098268408133
Lead Free: YES
6 Single-Detector Check Valve For Fire Sprinkler Systems Kit, Spring Assembly, Disc, Bracket, Bolt O-Rings, Cover O-Ring, 07F
This 6 IN fire sprinkler system single check valve repair kit for series 07F prevents the reverse flow of polluted water from residential fire sprinkler systems from entering into the potable water supply. This kit consists of a spring assembly, disc and bracket, bolt O-rings and a cover O-ring. It offers easy maintenance and service.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Repair kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Spring Assembly, Disc And Bracket, Bolt O-Rings And Cover O-Ring |
| Kit Type | Repair Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |
| Products Used On | Series 07F Single Check Valve Assembly, Backflow Preventing Valve |