ARK 1000SS-CK 8-12
Features
- Factory replacement kit
- For 8 and 10 IN valve
- Use on series 1000SS single check valve
| Specifications | |
|---|---|
| Communication Type | Does Not Apply To Product |
| Compatible Series or Model | 1000SS |
| Compatible Size Used On | 8 IN, 10 IN |
| Kit Contents | Check Assembly, Check O-ring, Mounting Hardware |
| Kit Type | Check Kit |
| Lead Free | Yes |