INK-F-KIT
Part of the RK-3000 Series
Ordering Code: 0881455
UPC: 098268105407
Lead Free: YES
Dielectric Union Insulator Kit, INK-F, for 1 1/2 IN Series 3003, 3004, 3006 or 2 IN Series 3001
This dielectric union bolt insulator kit consists of two replacement bolt insulators that can be used with the 1 1/2 IN 3003, 3004, and 3006 series, as well as the 2 IN 3001 series, to insulate each bolt in the flange. One insulator is required for each bolt in a flange. The bolt insulators consists of durable, corrosion resistant polysulfone.
Features
- Use on 1 1/2 IN dielectric union series 3003, 3004, 3006
- Use on 2 IN dielectric union series 3001
- Includes two insulators
- Used with flange fittings to insulate each bolt in the flange
- Made of polysulfone material
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | 2 Insulators Per Kit |
| Kit Type | Insulator Kit |
| Lead Free | YES |
| Product Group | P & H KITS |
| Products Used On | 3003, 3004, 3006, 3001 |