INK-H-KIT
Part of the RK-3000 Series
Ordering Code: 0881457
UPC: 098268105421
Lead Free: YES
Dielectric Union Insulator Kit, INK-H, for 2 IN Series 3003, 3004, 3006
This dielectric union bolt insulator kit consists of two replacement bolt insulators that can be used with the 2 inch 3003, 3004 and 3006 series to insulate each bolt in the flange. One insulator is required for each bolt in a flange. The bolt insulators consists of durable, corrosion resistant polysulfone.
Features
- Use on series 3003, 3004, 3006
- For 2 IN dielectric union
- Includes two insulators
- Used with flange fittings to insulate each bolt in the flange
- Made of polysulfone material
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | 2 Insulators Per Kit |
| Kit Type | Insulator Kit |
| Lead Free | YES |
| Product Group | P & H KITS |
| Products Used On | Series 3003, 3004, 3006 Dielectric Union |