INK-J-KIT
Part of the RK-3000 Series
Ordering Code: 0889170
UPC: 098268112535
Lead Free: YES
Dielectric Union Insulator Kit, INK-J, for 2, 2 1/2, 3, 4 IN Series 3100, 3200
This dielectric union bolt insulator kit consists of eight replacement bolt insulators that can be used with the 2, 2 1/2, 3, 4 inch 3100 and 3200 series to insulate each bolt in the flange. One insulator is required for each bolt in a flange. The bolt insulators consists of durable, corrosion resistant polysulfone.
Features
- Use on series 3100, 3200
- For 2, 2 1/2, 3, 4 IN dielectric union
- Includes eight insulators
- Used with flange fittings to insulate each bolt in the flange
- Made of polysulfone material
| Specifications | |
|---|---|
| Kit Contents | 8 Insulators Per Kit |
| Kit Type | Insulator Kit |
| Lead Free | YES |
| Product Group | P & H KITS |
| Products Used On | Model 3000 Dielectric Union Flanged Fitting |