KIT GA-B
Part of the RK-3000 Series
Ordering Code: 0881401
UPC: 098268105056
Lead Free: YES
Dielectric Union Gasket Kit, GA-B, for 3/4 IN Series 3001, 3005 series, or 1/2 IN Series 3003, 3004, 3006, 3007, 3008
This dielectric union repair kit consists of two buna replacement gaskets that can be used for the 3/4 IN 3001 and 3005 series, or 1/2 IN 3003, 3004, 3006, 3007, and 3008 series. For use with water, air, oil, natural gas, propane, gasoline, kerosene, mineral oil, vegetable oil and alkalines.
Features
- Use on 3/4 IN dielectric union series 3001, 3005, 3007, 3008
- Use on 1/2 IN dielectric union series 3003, 3004, 3006, 3008
- Includes two gaskets
- For use with water, air, oil, natural gas, propane, gasoline, kerosene, mineral oil, vegetable oil and alkalines
- Made of Buna-N material
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | 2 Ga Gaskets Per Kit |
| Kit Type | Gasket Kit |
| Lead Free | YES |
| Product Group | P & H KITS |
| Products Used On | 3003, 3004, 3006, 3007, 3008; 3001, 3005 |