KIT GA-E
Part of the RK-3000 Series
Ordering Code: 0881404
UPC: 098268105087
Lead Free: YES
Dielectric Union Gasket Kit, GA-E, for 1 1/2 IN Series 3001
This dielectric union repair kit consists of two buna replacement gaskets that can be used for the 1 1/2 IN 3001 series. For use with water, air, oil, natural gas, propane, gasoline, kerosene, mineral oil, vegetable oil and alkalines.
Features
- Use on series 3001
- For 1 1/2 IN dielectric union
- Includes two gaskets
- For use with water, air, oil, natural gas, propane, gasoline, kerosene, mineral oil, vegetable oil and alkalines
- Made of Buna-N material
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | 2 Ga Gaskets Per Kit |
| Kit Type | Gasket Kit |
| Lead Free | YES |
| Product Group | P & H KITS |
| Products Used On | 3001 |