KIT GA-G
Part of the RK-3000 Series
Ordering Code: 0881406
UPC: 098268105100
Lead Free: YES
Dielectric Union Gasket Kit, GA-G, for 3/4 IN Series 3002
This dielectric union repair kit consists of two buna replacement gaskets that can be used for the 3/4 inch 3002 series. For use with water, air, oil, natural gas, propane, gasoline, kerosene, mineral oil, vegetable oil and alkalines.
Features
- Use on series 3002
- For 3/4 IN dielectric union
- Includes two gaskets
- For use with water, air, oil, natural gas, propane, gasoline, kerosene, mineral oil, vegetable oil and alkalines
- Made of Buna-N material
| Specifications | |
|---|---|
| Kit Contents | 2 Ga Gaskets Per Kit |
| Kit Type | Gasket Kit |
| Lead Free | YES |
| Product Group | P & H KITS |
| Products Used On | Series 3002 Dielectric Union |