KIT GA-H

Part of the RK-3000 Series

Ordering Code: 0881407

UPC: 098268105117

Lead Free: YES

Dielectric Union Gasket Kit, GA-H, for 3/4 IN Series 3003, 3004, 3005

  • Use on series 3003, 3004, 3006
  • For 3/4 inch dielectric union
  • Includes two gaskets
  • For use with water, air, oil, natural gas, propane, gasoline, kerosene, mineral oil, vegetable oil and alkalines
  • Made of Buna-N material
Specifications
Buy American Act Compliant NO
Kit Contents 2 Buna-N Gaskets Per Kit
Kit Type Gasket Kit
Lead Free YES
Product Group P & H KITS
Products Used On Series 3003, 3004 and 3006 Dielectric Union