KIT GA-K
Part of the RK-3000 Series
Ordering Code: 0881409
UPC: 098268105131
Lead Free: YES
Dielectric Union Gasket Kit, GA-K, for 1 1/4 IN Series 3003, 3004, 3006
This dielectric union repair kit consists of two buna replacement gaskets that can be used for the 1 1/4 IN 3003, 3004, 3006 series. For use with water, air, oil, natural gas, propane, gasoline, kerosene, mineral oil, vegetable oil and alkalines.
Features
- Use on series 3003, 3004, 3006
- For 1 1/4 IN dielectric union
- Includes two gaskets
- For use with water, air, oil, natural gas, propane, gasoline, kerosene, mineral oil, vegetable oil and alkalines
- Made of Buna-N material
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | 2 GA Buna Gaskets |
| Kit Type | Gasket Kit |
| Lead Free | YES |
| Product Group | P & H KITS |
| Products Used On | Series 3003, 3004 and 3006 Dielectric Union |