KIT GA-M

Part of the RK-3000 Series

Ordering Code: 0881411

UPC: 098268105155

Lead Free: YES

Dielectric Union Gasket Kit, GA-M, for 2 IN Series 3003, 3004, 3006

  • Use on series 3003, 3004, 3006
  • For 2 IN dielectric union
  • Includes two gaskets
  • For use with water, air, oil, natural gas, propane, gasoline, kerosene, mineral oil, vegetable oil and alkalines
  • Made of Buna-N material
Specifications
Buy American Act Compliant NO
Kit Contents 2 Buna-N Gaskets
Kit Type Gasket Kit
Lead Free YES
Product Group P & H KITS
Products Used On Series 3003, 3004 and 3006 Dielectric Union