KIT GB-B
Part of the RK-3000 Series
Ordering Code: 0881426
UPC: 098268105209
Lead Free: YES
Dielectric Union Gasket Kit, GB-B, for 1/2 IN Series 3003, 3004, 3006, 3008 or 3/4 IN Series 3001, 3005, 3007
This dielectric union repair kit consists of two EPDM replacement gaskets that can be used for the 1/2 IN 3003, 3004, 3006 and 3008 series, as well as 3/4 IN 3001, 3005 and 3007 series. For use with steam to 300 degrees F.
Features
- Use on 3/4 IN dielectric union series 3001, 3005, 3007
- Use on 1/2 IN dielectric union series 3003, 3004, 3006, 3008
- Includes two gaskets
- For use with steam to 300 degrees F
- Made of EPDM
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | 2 Gb Gaskets Per Kit |
| Kit Type | Gasket Kit |
| Lead Free | YES |
| Product Group | P & H KITS |
| Products Used On | 3003, 3004, 3006, 3008; 3001, 3005, 3007 |