KIT GB-K
Part of the RK-3000 Series
Ordering Code: 0881434
UPC: 098268105285
Lead Free: YES
Dielectric Union Gasket Kit, GB-K, for 1 1/4 IN Series 3003, 3004, 3006
This dielectric union repair kit consists of two EPDM replacement gaskets that can be used for the 1 1/4 inch 3003, 3004, 3006 series. For use with steam to 300 degrees F.
Features
- Use on series 3003, 3004, 3006
- For 1 1/4 IN dielectric union
- Includes two gaskets
- For use with steam to 300 degrees F
- Made of EPDM
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | 2 Gb Gaskets Per Kit |
| Kit Type | Gasket Kit |
| Lead Free | YES |
| Product Group | P & H KITS |
| Products Used On | Series 3003, 3004 and 3006 Dielectric Union |