KIT GB-N
Part of the RK-3000 Series
Ordering Code: 0881437
UPC: 098268105315
Lead Free: YES
Dielectric Union Gasket Kit, GB-N, for 2 IN Series 3100, 3200
This dielectric union repair kit consists of two EPDM replacement gaskets that can be used for the 2 inch 3100, 3200 series. For use with steam to 300 degrees F.
Features
- Use on series 3100, 3200
- For 2 IN dielectric union
- Includes two gaskets
- For use with steam to 300 degrees F
- Made of EPDM
| Specifications | |
|---|---|
| Kit Contents | 2 Gb Gaskets Per Kit |
| Kit Type | Gasket Kit |
| Lead Free | YES |
| Product Group | P & H KITS |
| Products Used On | Series 3100, 3200 Dielectric Union |